Descargar documento () de 20

3-5007-003A
Código del modelo: DM1-32032EB-S20S-EM

Eaton DM1 Variable frequency drive, 230 V AC, 3-phase, 32 A, 7.5 kW, IP20/NEMA0, Radio interference suppression filter, 7-digital display assembly, Setpoint potentiometer, Brake chopper, FS4

Especificaciones generales

Product Name
Eaton DM1 Variable frequency drive
Catalog Number
3-5007-003A
EAN
4015081980864
Product Length/Depth
195 mm
Product Height
300 mm
Product Width
184 mm
Product Weight
6.3 kg
Certifications
UL 508C
IEC/EN61800-3
IEC/EN61800-5
CE marking
IEC/EN 61800-3
UL Listed
IEC/EN 61800-2
UL File No.: E134360
UL Category Control No.: NMMS, NMMS7
CSA-C22.2 No. 274-17
CUL
C-Tick
UkrSEPRO
EAC
CE
UL report applies to both US and Canada
RoHS, ISO 9001
IEC/EN 61800-5-1
Certified by UL for use in Canada
CSA-C22.2 No. 274-13
UL
Model Code
DM1-32032EB-S20S-EM

General information

Air volume capacity
129 m³/h
Cable length
C2 ≤ 5 m, maximum motor cable length
C3 ≤ 25 m, maximum motor cable length
Communication interface
DeviceNet, optional
Ethernet IP, built in
BACnet TCP
SmartWire-DT, optional
Modbus RTU, built in
Modbus TCP, built in
BACnet MS/TP, built in
CANopen®, optional
PROFIBUS, optional
Connection to SmartWire-DT
In conjunction with DXG-NET-SWD SmartWire DT module
Yes
Degree of protection
IP20
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Environmental class
3C2, 3S2 (Air quality)
Features
Parameterization: Fieldbus
Parameterization: Power Xpert inControl
Temperature-controlled fan
Parameterization: Keypad
Fitted with:
Setpoint potentiometer
7-digital display assembly
Radio interference suppression filter
Brake chopper
Internal DC link
IGBT inverter
Control unit
PC connection
Frame size
FS4
Mounting position
Vertical
Number of slots
1 (expansion)
Overvoltage category
III
Pollution degree
2
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
C1: with external filter
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Shock resistance
0.75 mm (peak) at 10 - 57 Hz, max. 1 g at 57 - 150 Hz, according to EN 61800-5-1, EN 60068-2-6: 10 - 150 Hz
Suitable for
Branch circuits, (UL/CSA)

Climatic environmental conditions

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 1000 m
Max. 3000 m
Max. 2000 m for Corner Grounded TN Systems
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
50 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Heat dissipation at current/speed
157 W at 25% current and 0% speed
189.4 W at 25% current and 50% speed
221.8 W at 100% current and 50% speed
245.3 W at 50% current and 50% speed
262.7 W at 50% current and 90% speed
360.1 W at 100% current and 0% speed
402 W at 50% current and 0% speed
443.4 W at 100% current and 90% speed
Input current ILN at 110% overload
53.1 A
Input current ILN at 150% overload
35.4 A
Mains current distortion
40 %
Mains switch-on frequency
Maximum of one time every 60 seconds
Mains voltage - min
200 V
Mains voltage - max
240 V
Operating mode
PM motors
U/f control
Sensorless vector control (SLV)
Torque regulation
Speed control with slip compensation
Output frequency - min
0 Hz
Output frequency - max
400 Hz
Output voltage (U2)
230 V AC, 3-phase
240 V AC, 3-phase
Overload current IL at 110% overload
52.8 A
Overload current IL at 150% overload
48 A
Rated conditional short-circuit current (Iq)
100 kA
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
45 Hz
Rated frequency - max
66 Hz
Rated operational current (Ie) at 110% overload
48 A
Rated operational current (Ie) at 150% overload
32 A
Rated operational power at 220/230 V, 50 Hz, 1-phase
7.5 kW
Rated operational power at 220/230 V, 50 Hz, 3-phase, 110% overload
11 kW
Rated operational voltage
240 V AC, 3-phase
230 V AC, 3-phase
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
63 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
3.6 kHz, 1 - 16 kHz adjustable, fPWM, Power section, Main circuit
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Voltage rating - max
240 V

Motor rating

Assigned motor current IM at 230 V, 50 Hz, 110% overload
38 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
26.4 A
Assigned motor current IM at 230 V, 60 Hz, 110% overload
42 A
Assigned motor power at 230/240 V, 60 Hz, 1-phase
10 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase, 110 % overload
15 HP

Braking function

Braking resistance
6 Ω
Braking torque
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Adjustable to 150 %, DC - Main circuit

Control circuit

Number of inputs (analog)
1
Number of inputs (digital)
4
Number of outputs (analog)
1
Number of relay outputs
2 (parameterizable, 1 changeover contact and 1 N/O, 3 A (240 V AC) / 3 A (24 V DC))
Rated control voltage (Uc)
24 V DC (external, max. 100 mA options incl.)

Design verification

Equipment heat dissipation, current-dependent Pvid
432.4 W
Rated operational current for specified heat dissipation (In)
48 A
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Exportar especificaciones del producto

Nota: Si faltan archivo(s) en la descarga .zip, el ejecución de archivo no es compatible con la descarga masiva.