Eaton Crouse-Hinds series CEAG GHG 414 control station, 16A, 1 NO + 1 NC, 0, I, START, STOP, 316L SS, 2 x signal lamp SIL, 2 x double PB DDT, Colored lens cover: white, red, green, yellow, 1 x thread Ø21mm for cable gland M20, 20-250Vac/Vdc
| Product Name | 
                                            
                                            
                                             
                                                Eaton's Crouse-Hinds series CEAG GHG 414 control station
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                GHG4148200R0002
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4250217409202
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                286 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                76 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                140 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                2.8 kg
                                             
                                         | 
                                    
| Area classification | 
                                            
                                            
                                             
                                                Hazardous/Classified Locations
                                             
                                         | 
                                    
| Standards type | 
                                            
                                            
                                             
                                                IECEx/ATEX
                                             
                                         | 
                                    
| IECEx/ATEX hazardous rating | 
                                            
                                            
                                             
                                                Zone 1  
                                        Zone 21  | 
                                    
| Ingress protection (IP) ratings | 
                                            
                                            
                                             
                                                IP66
                                             
                                         | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                16A
                                             
                                         | 
                                    
| Configuration | 
                                            
                                            
                                             
                                                Four-pole
                                             
                                         | 
                                    
| Indicating plate markings | 
                                            
                                            
                                             
                                                0, I, START, STOP
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                316L stainless steel
                                             
                                         | 
                                    
| Number of pilot lights | 
                                            
                                            
                                             
                                                2 x signal lamp SIL
                                             
                                         | 
                                    
| Number of pushbuttons | 
                                            
                                            
                                             
                                                2 x double pushbutton DDT
                                             
                                         | 
                                    
| Trade size | 
                                            
                                            
                                             
                                                1 x thread Ø 21 mm for cable gland M20
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                20-250 Vac/Vdc
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                             
                                                Colored lens cover: white, red, green, yellow
                                             
                                         |