Télécharger le document () de 20
Disjoncteurs

mRCM xPole Residual Current Circuit Breaker

Eaton offers a complete range of compact residual current devices for fault current/residual current and additional protection, suitable for residential and small commercial use.

Compliant to
IEC/EN 61008
Rated short circuit strength
10 kA
Sensitivity
AC and pulsating DC

Caractéristiques principales

  • Shape compatible with and suitable for standard busbar connection to other devices
  • Line voltage-independent tripping
  • Twin-purpose terminal (lift/open-mouthed) above and below
  • Busbar positioning optionally above or below
  • Free terminal space despite installed busbar
  • Universal tripping signal switch, also suitable for MCB, RCBO,... can be mounted subsequently
  • Auxiliary switch can be mounted subsequently
  • Contact position indicator red - green
  • Delayed types suitable for use with standard fluorescent lamps, with or without electronic ballast (30mA-RCCB: 30 units per phase conductor, 100mA-RCCB: 90 units per phase conductor)
  • The device functions irrespective of the position of installation
  • Mains connection at either side
  • A complete spectrum of compact residual current devices for a wide range of applications
  • Wide variety of nominal currents
  • Comprehensive range of accessories
  • Real contact position indicator

Reliable protection for machines

These products provide an optimal system and additional protection against residual earth leakage currents for a wide range of applications by offering different tripping characteristics to cater for various electrical systems and components that can generate. Available in a comprehensive range of nominal current values and with optional accessories.
Cosy clean living room
  • Type -G:
    High reliability against unwanted tripping. 

  • Type -G/A:
    Additionally protects against special forms of residual pulsating DC which have not been smoothed.
a happy family on the couch
  • Type -A:
    Protects against special forms of residual pulsating DC which have not been smoothed.

     


     
Commercial building complex
  • Type -S:
    Selective residual current device sensitive to AC.
    .
  • Type -S/A:
    Additionally protects against special forms of residual pulsating DC which have not been smoothed.

The mRCM is suitable for protection

The tripping of the mRCM xPole RCCB is line voltage-independent. Consequently, the RCCB is suitable for “fault current/residual current protection” and “additional protection” within the the meaning of the applicable installation rules.
Spécifications

Mettre en évidence les différences
Afficher uniquement les différences
Masquer les champs vides
Liens de téléchargement
X
Download Close