La photo est représentative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton B-Line series wireway elbow fitting, Lay-in, 90° elbow, side opening, NEMA 1, Galvanized steel, 2.5" X 2.5"
| Product Name | 
                                                Eaton B-Line series wireway elbow fitting
                                             | 
| Catalog Number | 
                                                2245 L SIDE
                                             | 
| UPC | 
                                                782051013481
                                             | 
| Product Length/Depth | 
                                                2.5 in
                                             | 
| Product Height | 
                                                2.5 in
                                             | 
| Product Width | 
                                                2.5 in
                                             | 
| Product Weight | 
                                                0.98 lb
                                             | 
| Certifications | 
                                                UL Listed  CSA C22.2. NEMA | 
| Material | 
                                                Galvanized steel
                                             | 
| Wiring method | 
                                                Lay in
                                             | 
| Type | 
                                                90° elbow, side opening
                                             | 
| Degree of protection | 
                                                1
                                             | 
Assistance de la part d’Eaton
Des questions sur ce produit?
0 800 336 858