Eaton´s stainless steel duplex pressure filter series EDWF have a working pressure up to 232 psi (16 bar). Pressure peaks can be absorbed with a sufficient safety margin.A changeover ball valve between the two filter housings makes it possible to switch from the dirty filter side to the clean filter side without interrupting operation.
Applications
01.E Pressure
CCS 5
EDA (ASME Design)
EH
IFPM 73
| operating temperature: | +14 °F to +212 °F |
| operating medium: | mineral oil, other media on request |
| max. operating pressure: | 232 PSI |
| test pressure: | 333 PSI |
| standard process connection: | SAE-flange 3000 PSI |
| housing material: | stainless steel |
| sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
| installation position: | vertical |
| drain- and bleeder connections: | BSPP ½ |
| measure connections: | BSPP ¼ |