Ismeretek keresése
Dokumentum letöltése () 20
Működésbe hozzuk az igazán fontos dolgokat.*
Hydraulic & Lubrication filters

HPP

The high pressure filters of the series HPP have a top manifold and are suitable for a working pressure up to 4,568 psi (315 bar). They are flanged to the mounting-surface. Bypass and reversing valves are available.

Filter Type
Manifold mounted
max. operating pressure
4,568 psi ( 315 bar)
operating temperature
14-176 °F (-10-80 °C)

Fő jellemzők

  • Star-shaped, pleated filter material
  • Flow direction from outside to inside
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life
  • Star-shaped, pleated filter material
  • Flow direction from outside to inside
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life
Műszaki adatok

Specifications

operating temperature: +14°F to +176°F
operating medium mineral oil, other media on request
max. operating pressure: 4,568 psi
test pressure: 6,525 psi
process connection: manifold mounted
housing material: C-steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical