Eaton Bussmann series Fuse-link, high speed, 100 A, AC 690 V, compact size 1, 45 x 45 x 110 mm, aR, IEC, UL
| Product Name | 
                                            
                                            
                                             
                                                Eaton Bussmann series high speed square body fuse
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                170M3612
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                5027590448635
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                051712256667
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                305 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                65 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                145 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                319 g
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                CE Marked  
                                        RoHS Compliant  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL Recognized  
                                        IEC Rated  | 
                                    
| Amperage Rating | 
                                            
                                            
                                             
                                                100 A
                                             
                                         | 
                                    
| Voltage rating | 
                                            
                                            
                                             
                                                690 V
                                             
                                         | 
                                    
| Interrupt rating | 
                                            
                                            
                                             
                                                200 kAIC
                                             
                                         | 
                                    
| Class | 
                                            
                                            
                                             
                                                Class aR
                                             
                                         | 
                                    
| Clearing (I2T) | 
                                            
                                            
                                             
                                                2450 at 660 V
                                             
                                         | 
                                    
| Application | 
                                            
                                            
                                             
                                                Semiconductor, DC Common bus, DC drives, power converters/rectifiers
                                             
                                         | 
                                    
| Fuse type | 
                                            
                                            
                                             
                                                US Style  
                                        FU/Without indicator  | 
                                    
| Fuse indicator | 
                                            
                                            
                                             
                                                None
                                             
                                         | 
                                    
| Fuse size | 
                                            
                                            
                                             
                                                1*
                                             
                                         |