Dokumentum letöltése () 20
Működésbe hozzuk az igazán fontos dolgokat.*

171139
Modellkód: Z-BB/UL25/3P1MU+AUX/48

Eaton Moeller series xEffect - Busbar. Phase busbar, 3-phase+HS, 25qmm, pin, 1m

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
171139
EAN
4015081676286
Product Length/Depth
983.4 mm
Product Height
56.8 mm
Product Width
19.3 mm
Product Weight
1.13 kg
Compliances
RoHS conform
Model Code
Z-BB/UL25/3P1MU+AUX/48

Termékjellemzők

Type
  • Busbar
  • Z-BB/UL
Features
Insulated
Can be cut to size
Accessory/spare part type
Busbar for miniature circuit breaker
Electric connection type
Pin
Rated surge voltage
10 KV
Rated uninterrupted current (Iu)
100 A
Static heat dissipation, non-current-dependent
0 W
Suitable for number of devices
22
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Three-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Ambient operating temperature - max
100 °C
Ambient operating temperature - min
-5 °C
Cross section
25 mm²
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of modular spacings
1
Number of phases
3
Pitch dimensions
26.4 mm
Rated operational voltage (Ue) - max
600 V
Rated conditional short-circuit current (Iq)
0 kA
Functions
Busbar
Suitable for
Devices with auxiliary switch

Termékjellemzők exportja

Megjegyzés: Ha fájl(ok) hiányoznak a letöltött .zip csomagból, akkor az illető fájltípus nem támogatott tömeges letöltés esetén