Dokumentum letöltése () 20
Működésbe hozzuk az igazán fontos dolgokat.*

JBXSR1G05MSNDSR

Front mount cable receptacle, IP40, size 1, 5 male contacts, cable clamp backshell; JBXSR1G05MSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSR1G05MSNDSR
Product Length/Depth
42 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
17.45 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Termékjellemzők exportja