
Eaton Bussmann series Fuse-link, high speed, 20 A, DC 1500 V, IEC 60269-6 type A, 10 x 85 mm, gPV, UL PV, UL, IEC
Product Name |
Eaton Bussmann series photovoltaic fuses
|
Catalog Number |
PV-20A10F85L
|
EAN |
5027590505819
|
UPC |
051712698436
|
Product Length/Depth |
85 mm
|
Product Height |
10 mm
|
Product Width |
10 mm
|
Product Weight |
19 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269
UL Listed CSA Certified |
Amperage Rating |
20 A
|
Voltage rating |
1500 Vdc
|
Watt losses |
4.5 W
|
Breaking capacity |
30 kA
|
Class |
Class gPV
|
Fuse type |
PV-A10F85L
|
Fuse size |
10 x 85 mm
|
Material |
Fiberglass fuse
|
Suitable for |
CHPV15L85 Fuse holder
|