Jam nut receptacle & hold down clips,without backshell, with 15 female PCB contacts, IP68/69K in unmated conditions, keying Y; UTGX714D15SY32
| Product Name |
Eaton Souriau UTGX series ruggedized connectors for harsh environments
|
| Catalog Number |
UTGX714D15SY32
|
| Product Length/Depth |
24.5 mm
|
| Product Height |
30.2 mm
|
| Product Width |
30.2 mm
|
| Product Weight |
19 g
|
| Environmental conditions |
Flammability rating UL94 V0
REACH RoHS |
| Connector accessory option |
No backshell possibility
|
| Connector orientation |
Y
|
| Connector type |
Receptacle
|
| Contact delivery |
Loaded
|
| Contact gender |
Socket (Female)
|
| Contact type |
PCB
|
| Coupling type |
1/3 Bayonet
|
| Layout |
D15
|
| Shell material |
Metal & Plastic
|
| Shell size |
14
|
| Mating cycles |
500
|
| Operating temperature - max |
105 °C
|
| Operating temperature - min |
-40 °C
|
| Receptacle type |
Jam Nut Receptacle
|
| Number Of Contacts |
15
|
| Salt spray |
500 hour
|