Scarica il documento () sui 20
We make what matters work.*

Coupled inductors

Eaton's HCSA1V1008 is a unique high current molded coupled inductor
suitable for high performance automotive applications. It’s 1:1 winding
ratio makes it suitable for wide range SEPIC converters. Offers high
inductance and high operating current capability throughout a wide
temperature range of -55 °C to +155 °C. HCSA1V1008 comes in one
popular 10 mm x 8 mm package and is AEC-Q200 Grade 1.

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Caratteristiche

Specifications

Scarica i link
X
Download Close