Scarica il documento () sui 20
We make what matters work.*

GMD 5x20mm fuse

Eaton’s GMD time delay, glass tube 5mm x 20mm ferrule fuses are designed to UL 248-14 for overcurrent protection of electronic circuits.  Order in cartridge fuse format and install into a Bussmann Series fuse holder, block, or fuse clip, or purchase with available axial leads for thru-hole installation.

Technical data sheets

GMD Fuse data sheet

Time Delay
Glass Tube
UL designed 5mm x 20mm Ferrule Fuse

5 mm Ferrule fuse product aid

Eaton's Bussmann® Series of 5 mm fuses include a complete line of both fastacting and time-delay options of both low-breaking glass and high-breaking ceramic constructions.
Caratteristiche

Specifications

Scarica i link
X
Download Close

Hai bisogno di supporto per un prodotto?

Supporto da Eaton

Technical support

Contact us