Scarica il documento () sui 20
We make what matters work.*

XT Supercapacitor

Eaton's XT family of supercapacitors operate at higher voltage to reduce the number of cells and size needed in high voltage designs or keep the same number of cells to do more with higher energy storage. Applications include utility sensors, pulse power for medical equipment and industrial backup power.

The XT family ranges from 275 F to 555 F with operating temperatures from -40 °C to +85 °C. They can work as standalone energy storage or in combination with batteries to extend run time or lifetime. The family is RoHS compliant and UL registered component.

Technical data sheets

XT Supercapacitor data sheet

Highest operating voltage
Superior lifetime
High energy density

Eaton supercapacitors provide reliable start-up for engine design

Designing a reliable engine start system is a necessity for automotive electrical and mechanical engineers. But even the best lead-acid battery can result in a stalled engine due to a cold climate or premature degradation. Conventional batteries can cause issues for commuters...

Eaton supercapacitors provide superior active suspension for automotive engineers

Suspension control is a fundamental concern in automobile drivability. Anti-roll bar or stabilizer bar systems help stabilize a vehicle when navigating sharp turns or irregular road conditions by adjusting the suspension ...

Eaton supercapacitors enable powerful automotive boardnet stabilization

Designing a car engine’s high-power distribution technology is increasingly being adopted by automakers leading to instability in power. Boardnet stabilization provides critical balance in power utilization between ....
Caratteristiche

Specifications

Scarica i link
X
Download Close