Scarica il documento () sui 20
We make what matters work.*

NGR

The field-proven NGR offers both European styling and ergonomic design while providing the solid durability that you have come to expect from Eaton switches. Illuminated and non-illuminated versions with either incandescent bulbs or LEDs are available in a variety of popular switching circuits. The NGR also offers a variety of rocker buttons and indicators with laser-etched or pad-printed icons and insertable lenses.

Caratteristiche principali

  • Standard switch provides splash and dust resistance to IP42, while the sealed version is sealed to IP67 when supplied with panel seal
  • Backlighting technique allows for the legend to appear daylight white or dead-front when non-illuminated, but will change color when illuminated depending on the back-lit color chosen
  • Rocker snaps on and off the switch, making it easily replaceable

Options

  • Colored actuators, mounting bezels and lenses
  • Custom back-lit icons
  • Gang-mount system
  • Low current capabilities
  • Non-illuminated below panel paddle actuator
  • Pad printing on below panel switch bezel
  • Palm Guard
  • Panel plug with connector retention feature
  • Polarized lock-on connector
  • Special circuits
  • Special ratings
Scarica i link
X
Download Close