Ricerca risorse
Scarica il documento () sui 20
We make what matters work.*

Pure Tartrate

Pure Tartrate stabilizer is a pure, powdery potassium hydrogen tartrate. It is used for the crystal (tartrate) stabilization of wine and sparkling wine via the contact technique.

By using stabilization products, the beverages are microbiologically and chemically/physically stabilized and their shelf life is increased.

Composition
Potassium hydrogen tartrate
Application
For the crystal (tartrate) stabilization of wine and sparkling wine
Dosage
max. 400 g/hl

Caratteristiche principali

  • Fine grinding of the Pure Tartrate stabilizer provides large active surface area
  • Large surface area ensures high efficacy
  • High purity of the product
Caratteristiche
Application Dosage lb/1,000 gal (g/hl)
Wine and sparkling wine 33.38 lb/1,000 gal (400 g/hl or 4 g/l)
Scarica i link
X
Download Close