Scarica il documento () sui 20
We make what matters work.*
Ritirato dalla produzione

168144
dRBM-20/1N/C/01-G/A

Digital residual current circuit-breaker/miniature circuit-breaker, 20A, 100mA, miniature circuit-breaker trip curve: C, 1pole+N, residual current circuit-breaker trip characteristic: G/A. dRBM-20/1N/C/01-G/A

Specifiche generali

Product Name
Eaton Moeller series xPole - dRBM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
168144
EAN
4015081647170
Product Length/Depth
80 mm
Product Height
76 mm
Product Width
35 mm
Product Weight
0.222 kg
Compliances
CE Marked
Certifications
CE
Model Code
dRBM-20/1N/C/01-G/A

Caratteristiche prodotto

Voltage rating
240 V - 240 V
Surge current capacity
3 kA
Voltage type
AC
Width in number of modular spacings
2
Features
Concurrently switching N-neutral
Anti-nuisance tripping version
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Rated current
20 A
Rated operational current for specified heat dissipation (In)
20 A
Static heat dissipation, non-current-dependent
0 W
Built-in depth
75 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Fault current rating
0.1 A
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of poles (protected)
1
Number of poles (total)
2
Basic function
Combined RCD/MCB devices
Equipment heat dissipation, current-dependent
5 W
Degree of protection
IP20
Overvoltage category
III
Pollution degree
2
Leakage current type
A
Release characteristic
C
Frequency rating
50 Hz
Number of poles
Single-pole + N
Type
RCBO
Application
Switchgear for residential and commercial applications

Esporta le caratteristiche del prodotto