Ricerca risorse
Scarica il documento () sui 20
We make what matters work.*

172688
Codice del modello: XTPWBAVP-H325W800

Eaton xEnergy Main LV systems LV switchgear. Partition busbar/Auxiliary device area HxW=325x800mm

Specifiche generali

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172688
EAN
4015081692415
Product Length/Depth
45 mm
Product Height
280 mm
Product Width
720 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
XTPWBAVP-H325W800

Informazioni aggiuntive

RAL-number
0
Suitable for
Internal separation form 2b
Internal separation form 4b
Internal separation form 3b
Internal separation form 2a
Internal separation form 3a
Internal separation form 4a

Gamma

Color
Stainless steel

Technical data - mechanical

Construction type
Assembly kit
Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
45 mm
Suitable for enclosure building width
800 mm
Surface finishing
Galvanized

Esporta le caratteristiche del prodotto