Scarica il documento () sui 20
We make what matters work.*

1LWZN

Eaton B-Line series lock washer, 0.1250" H x 1" L x 1" W, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series lock washer
Catalog Number
1LWZN
UPC
781011423735
Product Length/Depth
1 in
Product Height
0.125 in
Product Width
1 in
Product Weight
0.088 lb
Compliances
Not Applicable
Certifications
Not Applicable

Caratteristiche prodotto

Product Category
Hardware
Type
lock washers
Finish
Electro-plated
Material
Steel

Esporta le caratteristiche del prodotto