Ricerca risorse
Scarica il documento () sui 20
We make what matters work.*

2719A

Eaton Crouse-Hinds series Pauluhn 27S toggle switch, 15A, Copper-free aluminum, Surface mount, Pilot light, One three-way switch and pilot light, 120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 27S toggle switch
Catalog Number
2719A
UPC
662276381728
Product Length/Depth
2.75 in
Product Height
4.5 in
Product Width
1.75 in
Product Weight
0.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Copper-free aluminum
Type
One three-way switch and pilot light
Amperage Rating
15A
Voltage rating
120 Vac
Mounting style
Surface
Special features
Pilot light

Esporta le caratteristiche del prodotto

Nota: Se il formato .zip scaricato presenta dei file mancanti, il loro formato non è supportato per il download.