Eaton Bussmann series Fuse, , 350A:400A, Barrels:1, Current Rating:400A, Fuse Indicator:With Indicator, Fuse Type:High Voltage, Interrupt Capacity:65 KA, Interrupt Rating:65 KA, Maximum Design Voltage:5.5 kV
| Product Name |
Eaton Bussmann series DIN-E medium voltage fuse
|
| Catalog Number |
55GFMSJ400E
|
| UPC |
051712692113
|
| Product Length/Depth |
20.078 in
|
| Product Height |
2.992 in
|
| Product Width |
2.992 in
|
| Product Weight |
10.602 lb
|
| Compliances |
CE
|
| Amperage Rating |
400 A
|
| Fuse indicator |
With Indicator
|
| Barrels |
1
|
| Construction type |
High voltage
|
| Resistance |
0.688 ohms
|
| Watt losses |
167 W
|
| Interrupt rating |
65 kAIC
|
| Quantity |
1
|
| Voltage rating |
5.5 kV
|