Scarica il documento () sui 20
We make what matters work.*

5BCLS-30

Eaton Bussmann series 5BCLS fuse, Single barrel, 4.8 kV, 30A, 50 kAIC, Motor start, BCLS, Bolt-in, Single barrel

Specifiche generali

Product Name
Eaton Bussmann series BCLS fuse
Catalog Number
5BCLS-30
UPC
782114893647
Product Length/Depth
19.25 in
Product Height
3.6 in
Product Width
3 in
Product Weight
10 lb
Certifications
IEEE Std. C37.41
Not Applicable
Catalog Notes
Consult factory for mountings.

Caratteristiche prodotto

Amperage Rating
30 A
Fuse indicator
With Indicator
Barrels
1
Interrupt rating
50 kAIC
Mounting method
Bolt-in
Voltage rating
4.8 kV
Type
Motor start
Special features
Single barrel

Esporta le caratteristiche del prodotto

Specifications and datasheets

Nota: Se il formato .zip scaricato presenta dei file mancanti, il loro formato non è supportato per il download.