Scarica il documento () sui 20
We make what matters work.*

82913609A

Male machined crimp contact, size #8, Silver plating; 82913609A

Specifiche generali

Product Name
Eaton Souriau 8291 series power solution up to AWG #8 core
Catalog Number
82913609A
Product Length/Depth
25.5 mm
Product Height
6.3 mm
Product Width
6.3 mm
Product Weight
1.75 g

Caratteristiche prodotto

Environmental conditions
RoHS
REACH
Contact gender
Pin (Male)
Contact plating
Silver
Contact size
8 AWG
Contact type
Crimp
Packaging type
Bulk
Wire size (AWG) - max
8 AWG
Wire size (AWG) - min
8 AWG
Manufacturing process
Machined

Esporta le caratteristiche del prodotto