Eaton Crouse-Hinds series MTL 9491-PS-PLUS intrinsically safe power supply, 24 Vdc, Power over Ethernet option, DIN rail mount, 350mA input, Fuse + supply reversal diode, 12.1V power output
| Product Name |
Eaton Crouse-Hinds series MTL 9491-PS-PLUS intrinsically safe power supply
|
| Catalog Number |
9491-PS-PLUS
|
| EAN |
5056891310679
|
| Product Length/Depth |
109.8 mm
|
| Product Height |
121.8 mm
|
| Product Width |
15.8 mm
|
| Product Weight |
130 g
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IECEx/ATEX |
| IECEx/ATEX hazardous rating |
Zone 0
Zone 2 Zone 1 |
| Input Voltage |
24 Vdc
|
| Input Current |
350 mA
|
| Power Output |
12.1V
|
| Connectors |
DIN rail mounting: screw terminals – capacity 2.5mm2 stranded or single core
|
| Minimum Ambient Operating Temperature |
-40 °C
|
| Maximum Ambient Operating Temperature |
70 °C
|
| Relative Humidity |
5 to 95% RH (non-condensing)
|
| Number of HW-interfaces Industrial Ethernet |
Power over Ethernet option
|
| Supply Voltage DC |
24 Vdc
|
| Isolation |
Input to output; Um = 253V rms
|
| Mounting Style |
DIN rail
|