Scarica il documento () sui 20
We make what matters work.*

AH516R6W

Eaton Arrow Hart pin and sleeve receptacle, IP69K Rated, #12-#10 AWG, 16A, Extra Heavy-Duty, 220/380V-240/415V, Back wire, Red, Nickel plated brass, IP67, IP69K, Nylon, Four-pole, Five-wire, grounding, AHBB30 Back box style, Female, Nylon

General specifications

Product Name
Eaton Arrow Hart pin and sleeve receptacle
Catalog Number
AH516R6W
UPC
032664731471
Product Length/Depth
3.75 in
Product Height
3.125 in
Product Width
3.52 in
Product Weight
0.665 lb
Certifications
UL Listed
cRUus

Caratteristiche prodotto

Type
Receptacle
Amperage Rating
16 A
Voltage rating
220-240 V
Contact material
Nickel plated brass
Application
Industrial, food and beverage, wastewater treatment
Number of wires
5
Grounding
Number of poles
Four-pole
Back box style
AHBB30
Environmental resistance
IP69K
IP67
Color
Red
Gender
Female
Allowable wire size
#12-10 AWG
Torque rating
10 lbf-inch
Design type
Pin and sleeve receptacle
Face/body material
Nylon
Material
Nylon

Esporta le caratteristiche del prodotto