Eaton B-Line series bracket, 4" H x 15" L x 1.62" W, Steel, DURA GREEN
| Product Name |
Eaton B-Line series bracket
|
| Catalog Number |
B189GRN
|
| UPC |
781011518929
|
| Product Length/Depth |
15 in
|
| Product Height |
4 in
|
| Product Width |
1.62 in
|
| Product Weight |
3.08 lb
|
| Certifications |
Not Applicable
|
| Special features |
2 holes,(1) 9/16 In dia,Hole spacing on top5-5/16"
|
| Type |
Bracket
|
| Finish |
DURA GREEN
|
| Material |
Steel
|