Eaton B-Line series O.D. pipe and conduit clamp, 7/8" O.D. size, 1/4"-20 hardware size, Steel, Yellow zinc chromate finish
| Product Name |
Eaton B-Line series O.D. pipe and conduit clamp
|
| Catalog Number |
B2008YZN
|
| UPC |
781011869380
|
| Product Length/Depth |
2.396 in
|
| Product Height |
0.06 in
|
| Product Width |
1.25 in
|
| Product Weight |
0.11 lb
|
| Certifications |
Not Applicable
|
| Size |
7/8"
|
| Finish |
Yellow zinc chromate
|
| Material |
Steel
|
| Bolt/pin size |
1/4"-20
|