Eaton B-Line series O.D. pipe and conduit clamp, 8-5/8" O.D. size, 3/8"-16 hardware size, Steel, Hot-dipped galvanized finish
| Product Name |
Eaton B-Line series O.D. pipe and conduit clamp
|
| Catalog Number |
B2022HDG
|
| UPC |
781011611552
|
| Product Length/Depth |
12.375 in
|
| Product Height |
0.0966 in
|
| Product Width |
1.25 in
|
| Product Weight |
1.28 lb
|
| Certifications |
Not Applicable
|
| Size |
8-5/8"
|
| Finish |
Hot-dipped galvanized
|
| Material |
Steel
|
| Bolt/pin size |
3/8"-16
|