Eaton B-Line series beam clamps, 7.25" H x 1.5" L x 0.75" W, Steel, 300 Lbs load cap, 0.25" beam/flange width
| Product Name |
Eaton B-Line series beam clamps
|
| Catalog Number |
B210AZN
|
| UPC |
781011521288
|
| Product Length/Depth |
1.5 in
|
| Product Height |
7.25 in
|
| Product Width |
0.75 in
|
| Product Weight |
0.6 lb
|
| Certifications |
UL Listed
|
| Load capacity |
300 lb
|
| Special features |
Safety factor of 5, 3/8"- 16 setscrew included
|
| Type |
Beam clamp
|
| Material |
Steel
|
| Beam/flange width |
0.25 in
|