Scarica il documento () sui 20
We make what matters work.*

B22I-8GLV

Eaton B-Line series continuous concrete insert for B22 channel, 3.1" H x 8" L x 1.6" W, Steel, Pre-galvanized, 12 gauge

General specifications

Product Name
Eaton B-Line series continuous concrete insert for B22 channel
Catalog Number
B22I-8GLV
UPC
781011298050
Product Length/Depth
8 in
Product Height
3.1 in
Product Width
1.6 in
Product Weight
152 lb
Certifications
cUL Listed

Caratteristiche prodotto

Finish
Pre-galvanized
Material
Steel
Model
B22
Material gauge
12 gauge

Esporta le caratteristiche del prodotto