Eaton B-Line series pipe covering protection saddle, 1.5" H x 36" L x 19.68" W, Steel, 7200 Lbs load cap, Plain
| Product Name |
Eaton B-Line series pipe covering protection saddle
|
| Catalog Number |
B3161-36PLN
|
| UPC |
781011093167
|
| Product Length/Depth |
36 in
|
| Product Height |
1.5 in
|
| Product Width |
19.68 in
|
| Product Weight |
15.74 lb
|
| Certifications |
UL Listed
|
| Load capacity |
7200 lb
|
| Type |
Pipe covering protection saddle
|
| Finish |
Plain
|
| Material |
Steel
|