Eaton B-Line series hanger adjuster, 3.87" H x 0.375" D, Malleable iron, 730 Lbs load, 3/8"-16 thread/rod size, Hanger adjuster
| Product Name |
Eaton B-Line series hanger adjuster
|
| Catalog Number |
B3224-3/8PLN
|
| UPC |
781011155230
|
| Product Height |
3.87 in
|
| Product Weight |
0.28 lb
|
| Certifications |
Not Applicable
|
| Load capacity |
730 lb
|
| Type |
Hanger adjuster
|
| Material |
Malleable iron
|
| Thread/rod size |
3/8"-16
|