Eaton B-Line series joiner, 6.25" H x 1.65" L x 1.62" W, Steel, 16 gauge
| Product Name |
Eaton B-Line series joiner
|
| Catalog Number |
B619ZN
|
| UPC |
781011561536
|
| Product Length/Depth |
1.65 in
|
| Product Height |
6.25 in
|
| Product Width |
1.62 in
|
| Product Weight |
0.4 lb
|
| Certifications |
Not Applicable
|
| Special features |
2pc 1/4 -20 flat head screw 2pc N224WO channel nut
|
| Type |
Strut joiners and electrical hardware
|
| Material |
Steel
|
| Material gauge |
16 gauge
|