Eaton B-Line series fastener hardware and accessories, 1" Height, 1" Length, 1" Width, 0.062lbs, 18-27 mm rod size
| Product Name |
Eaton B-Line series bracket
|
| Catalog Number |
BM2-16
|
| UPC |
781011885212
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.4 lb
|
| Certifications |
UL/CUL listed
|
| Size |
1/2 inch rigid conduit
|
| Finish |
Pre-galvanized
|
| Material |
Steel
|