Eaton B-Line series beam fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.171lbs, Beam fasteners with anchor straps, .13" Min mount size, .25" Max mount size
| Product Name |
Eaton B-Line series beam fasteners
|
| Catalog Number |
BU-2-4-S-AS
|
| UPC |
781011049423
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.171 lb
|
| Certifications |
UL/CUL listed
|
| Product Category |
Beams
|
| Type |
Beam fasteners with anchor straps
|
| Application |
Anchor strap provides secures beam flanges
|
| Mounting method |
Flange
|
| Mounting dimensions - max |
0.25
|
| Mounting dimensions - min |
0.13
|