Scarica il documento () sui 20
We make what matters work.*

CCP2SL-3-30M

Eaton Bussmann series CCP UL98 fusible disconnect, 30A, UL98 fusible disconnect, Three-pole, 60 Hz, Supplemental, 120 - CCP2SL-3-30M

Specifiche generali

Product Name
Eaton Bussmann series CCP UL98 fusible disconnect
Catalog Number
CCP2SL-3-30M
UPC
051712709835
Product Length/Depth
1.9 in
Product Height
3.7 in
Product Width
0.3 in
Product Weight
1.12 lb
Certifications
Contact Manufacturer

Dati elettrici

Amperage Rating
30A
Frequency rating
60 Hz
Short-circuit rating
120 kAIC

Specifiche del prodotto

Fuse type
Supplemental
Number of poles
Three-pole

Esporta le caratteristiche del prodotto