Scarica il documento () sui 20
We make what matters work.*

DH325FGKLC

Eaton Quick Connect Safety Switch, Heavy Duty, Single-Throw, 400A, 240V,3P, Fusible, Series K, NEMA 1, Cam-Lok

General specifications

Product Name
Eaton quick connect heavy duty safety switch
Catalog Number
DH325FGKLC
UPC
786685370569
Product Length/Depth
14.07 in
Product Height
56.24 in
Product Width
25.38 in
Product Weight
168 lb
Certifications
UL Listed

Caratteristiche prodotto

Special features
Cam-Lok
Type
Heavy Duty, Single-Throw
Amperage Rating
400A
Number of poles
Three-pole
Voltage rating
240V
Enclosure
NEMA 1
Fuse configuration
Fusible
Series
Series K

Esporta le caratteristiche del prodotto

Specifications and datasheets

Nota: Se il formato .zip scaricato presenta dei file mancanti, il loro formato non è supportato per il download.