Scarica il documento () sui 20
We make what matters work.*

EF-BDLRK

Eaton Reflective beam detector long range extension kit 120m

General specifications

Product Name
Eaton Conventional reflective beam sensor
Catalog Number
EF-BDLRK
EAN
5018987395540
Product Length/Depth
22.5 cm
Product Height
20 cm
Product Width
9 cm
Product Weight
400 g
Compliances
EN

Esporta le caratteristiche del prodotto