Scarica il documento () sui 20
We make what matters work.*

EMAGKEC2C2C2C2L

3-Phase Managed HDX Rack PDU G4, 208V, 48 C13 Outlets, 100A, 36kW, Hardwired Input, 0U Vertical, TAA

Specifiche generali

Product Name
Eaton managed PDU
Catalog Number
EMAGKEC2C2C2C2L
UPC
037332296245
Product Length/Depth
2.48 in
Product Height
69.45 in
Product Width
4.09 in
Product Weight
28.02 lb
Compliances
CE Marked
FCC Class A
TAA Compliant
Certifications
UL Listed
cUL Listed

Caratteristiche prodotto

Form factor
0U (Vertical)
Outlet control
Yes
Package contents
EMAGKEC2C2C2C2L 3-Phase Managed HDX Rack PDU G4
Operating Temperature
0° to 60°C (32° to 140°F)
Mounting direction
Vertical
Material
Aluminum
Input connection
Hardwire
Cord length
0
Amperage Rating
100A
Electric current - max
100
Phase
Three-phase
Frequency rating
50/60 Hz
Outlets
48
Number of Outputs C13
48
Circuit breaker
12
Housing Color
Black
Output Receptacles
C13
LED indicators
Green = outlet is on Red = PDU has power but outlet is off
Network ports
Serial/Ethernet ports for environmental monitoring and daisy-chain connections
Overload protection
(12) 2-pole 20A circuit breakers
Recommended electrical service
Three-phase 208V service
Receptacles
C13
Mounting Details
Factory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU.
Input Cord Length
0 ft
TAA Compliance
Yes
Product Features
Hardwire
Cord type
Hardwire
Operating elevation
0-10000 ft. (0-3000 m)
Operating temperature range
32° to 140°F (0° to 60°C)
Relative humidity
5% to 95% non-condensing
Output Circuit Breaker
(12) low-profile circuit breakers. 20A (US). One circuit breaker per outlet bank.
Form Factors Supported
Vertical
Output Capacity (kVA)
36.02 kVA
Output Capacity (Watts)
3602 W
Output Capacity Details
36kW (208V) total capacity; 100A max per output phase
Output Capacity (kW)
36
Storage temperature
-13° to 149°F (-25° to 65°C)
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
1000 Mbps
Product Highlights
High-power PDU capable of supporting multiple GPU/LPU servers in a single rack
Recommended for GPU-intensive applications like HPC and generative AI
Hot-swappable Gigabit Network Module offers industry-leading cybersecurity
Outlet-level control and remote management help reduce costs and increase efficiency
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Network Speed Details
10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps
PDU Plug Type
Hardwire
Network Management Cards Details
Eaton Gigabit Network Module G4
PDU Type
Managed
PDU Input Voltage
208
High Availability PDU Features
Advanced cybersecurity
Remote management of individual outlets
PDU Form Factor
Vertical (0U)
Current Measurement Accuracy
+/-1%
Power Measurement Accuracy
+/-1%
Voltage Measurement Accuracy
+/-1%
Total Outlets
48
TAA Compliance
Yes

Esporta le caratteristiche del prodotto