Scarica il documento () sui 20
We make what matters work.*

JBXEA2G03FSNDS

Double nut receptacle, IP40, size 2, 3 female contacts; JBXEA2G03FSNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G03FSNDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
16.84 g
Compliances
UL 1977

Esporta le caratteristiche del prodotto