Scarica il documento () sui 20
We make what matters work.*

JBXEC2G02FCNDS

Double nut receptacle, IP68, size 2, 2 female contacts; JBXEC2G02FCNDS

Specifiche generali

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEC2G02FCNDS
Product Length/Depth
26.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.57 g
Compliances
UL 1977

Esporta le caratteristiche del prodotto