Scarica il documento () sui 20
We make what matters work.*

JBXEC2G06MCNDS

Double nut receptacle, IP68, size 2, 6 male contacts; JBXEC2G06MCNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEC2G06MCNDS
Product Length/Depth
26.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.81 g
Compliances
UL 1977

Esporta le caratteristiche del prodotto