Scarica il documento () sui 20
We make what matters work.*

JBXEP0G08FPNDS

Rear mount receptacle, IP40, size 0, 8 female contacts; JBXEP0G08FPNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP0G08FPNDS
Product Length/Depth
14.5 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
5.73 g
Compliances
UL 1977

Esporta le caratteristiche del prodotto