Scarica il documento () sui 20
We make what matters work.*

JBXEP2G08MCNDS

Rear mount receptacle, IP40, size 2, 8 male contacts; JBXEP2G08MCNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP2G08MCNDS
Product Length/Depth
18.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
17.98 g
Compliances
UL 1977

Esporta le caratteristiche del prodotto