Scarica il documento () sui 20
We make what matters work.*

JBXER2G16MSNDSR

Front mount receptacle, IP40, size 2, 16 male contacts; JBXER2G16MSNDSR

Specifiche generali

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER2G16MSNDSR
Product Length/Depth
20.4 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
15.68 g
Compliances
UL 1977

Esporta le caratteristiche del prodotto