Scarica il documento () sui 20
We make what matters work.*

JBXFF1G04MSSDSR

Straight plug no latch, IP40, size 1, 4 male contacts, cable clamp backshell; JBXFF1G04MSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFF1G04MSSDSR
Product Length/Depth
68 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
18.87 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Esporta le caratteristiche del prodotto