Scarica il documento () sui 20
We make what matters work.*

JBXFF1G06FSNDSMR

Straight plug no latch, IP40, size 1, 6 female contacts, cable clamp protective boot; JBXFF1G06FSNDSMR

Specifiche generali

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFF1G06FSNDSMR
Product Length/Depth
68 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
19.39 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Esporta le caratteristiche del prodotto