Scarica il documento () sui 20
We make what matters work.*

JBXHC0G08MSNDSR

Rear mount receptacle, IP68, size 0, 8 male contacts; JBXHC0G08MSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHC0G08MSNDSR
Product Length/Depth
18.8 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
13.51 g
Compliances
UL 1977

Esporta le caratteristiche del prodotto