Scarica il documento () sui 20
We make what matters work.*

JBXHD0G07MSSDSR

Protuding front mount receptacle, IP68, size 0, 7 male contacts; JBXHD0G07MSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHD0G07MSSDSR
Product Length/Depth
22 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
10.95 g
Compliances
UL 1977

Esporta le caratteristiche del prodotto