Scarica il documento () sui 20
We make what matters work.*

JDXED2T05MPN

Rear panel mount receptacle, male straight PCB contacts, layout 2-05, brass shell non reflective black chrome plating; JDXED2T05MPN

Specifiche generali

Product Name
Eaton Souriau JDX series sealed breakaway connector
Catalog Number
JDXED2T05MPN

Caratteristiche prodotto

Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
PCB
Coupling type
Push-Pull - Breakaway
Layout
05
Plating
Non reflective black chrome
Shell material
Brass
Shell size
2
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Receptacle type
Rear Mount Panel
Number Of Contacts
5

Esporta le caratteristiche del prodotto